??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Straight Running Plastic Table Top Chain with Rubber Top - HF821 Series
Bill of material
HF821-K1800
Chain model
HF821-K1800
Series
Product name
Straight Running Plastic Table Top Chain with Rubber Top
Application
Suitable for the bottles, cans conveying in food, and beverage industry.
Material
POM. Color:coffee,Work temp:-30°C to 90 °C
Pin material
Φ6.3mm Stainless steel
Chain Load (25°C)
POM is 2680N/M
Remark
One meter = 26 pieces
Width
457.2 mm
Weight
4.25 kg/m
Q
136.7 mm
Backflex radius
50 mm
Previews
3D
2D
CAD modeli indir