目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2U02002
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass push-in fittings for INCH tubes and UNF or NPT thread
Straight, female (RU2)
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_push_in_fittings_for_inch_tubes/straight_female_ru2/straight_female_ru2.prj},{NB=2U02002},{CODE=2U02002},{REF=RU2},{DI=5/32},{DIIXY=0.15625},{F=1/4 NPT},{CHINCH=0.394},{CHMM=10},{P=7},{L=28.6},{D=3.0},{E=17},{INFO=Catalogue},{VER=3},{FX=0.54000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Metalwork
Description
Straight, female RU2
Bill of material
2U02002
Code
2U02002
2U02002
Description
RU2
Ø Diameter
5/32
5/32
mm
F
1/4 NPT
1/4 NPT
mm
CHINCH
0.394
0.394
Inch
CHMM
10
10
mm
P
7
mm
L
28.6
28.6
mm
D
3.0
3.0
mm
E
17
17
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型