目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0970513002
Metalwork
Valves
Valves islands and fieldbus
INPUT PROFIBUS-DP IP67 M8
Accessories
Powered by
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/in_profibus_dp_ip67_m8/accessories/straight_connector_with_wire.prj},{NB=W0970513002},{IDNR=},{CODE=W0970513002},{DS=ACC. 5-PIN M12x1 STRAIGHT CONNECTOR WITH WIRE L=5 m},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
STRAIGHT CONNECTOR WITH WIRE
Bill of material
W0970513002
Code
W0970513002
Description
ACC. 5-PIN M12x1 STRAIGHT CONNECTOR WITH WIRE L=5 m
Infotext
Information
Infotext
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型