目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2F01C09
Metalwork
Fittings and Accessories
Fittings
Automatic fittings Series F-E
Straight, conical, male RL1C F-E
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e/straight_conical_male_rl1c_f_e/straight_conical_male_rl1c_f_e.prj},{NB=2F01C09},{CODE=2F01C09},{REF=R1/C F-E},{DI=8},{F=1/8},{CH=14},{CH1=5.0},{P=6.2},{L=27.5},{D=5.2},{E=16.0},{VERS=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Metalwork
Description
Straight, conical, male RL1C F-E
Bill of material
2F01C09
Code
2F01C09
2F01C09
Description
R1/C F-E
Ø Diameter
8
8
mm
F
1/8
1/8
mm
CH
14
14
mm
CH1
5.0
5.0
mm
P
6.2
6.2
mm
L
27.5
27.5
mm
D
5.2
5.2
mm
E
16.0
16.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型