??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
str01
Bill of material
STR01-D3-B8
CODE
CZ
S45C
BMCL
FH
FJ
FJ1
D
mm
tolerance
+0.05 +0.01 mm
B
mm
K
16 mm
M
M3 mm
d
3.4 mm
H
6.0 mm
W
1.0 mm
C
0.5 mm
X
4.5 mm
Y
2.2 mm
Z
mm
Previews
3D
Dimension
2D
Download CAD models