??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
stp01
Bill of material
STP01-D3-B6
CODE
LX1
A1
CZ
S45C
BMCL
FH
FJ
FJ1
D
mm
tolerance
+0.05 +0.01 mm
B
mm
K
7 mm
d1
4.5 mm
C
0.2 mm
Stop screw
M3×3
Previews
3D
Dimension
2D
Download CAD models