??
Catalog navigation
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
MALOTECH
Description
Storage - Layered storage with / without heat exchanger
Bill of material
888005(LOD 1 S 0)
Item Number
Storage type
Level of detail
Storage mounting plate
SX
0, 'Nein', 1, 'Ja'
Memory content
l
Insulation thickness
80 mm
Diameter with insulation
mm
Insertion size without insulation side panels
mm
Storage height with insulation
mm
Tilt dimension
mm
Curb weight
kg
Memory connections
Amount 7
Connection designation memory
P,T
Nominal size storage connections P
Number of nominal size of storage connections P
Amount 4
Nominal size storage connections T
Number of nominal size of storage connections T
Amount 3
Stratified pipe connections
Connection designation stratification pipe
S
Nominal width of stratified pipe connections S
Heat exchanger connections
Connection designations for heat exchangers
Nominal size heat exchanger connections
Heat exchanger surface
m2
Heat exchanger content
Liter
Electric heating element connections
Amount 1
Connection designation E heating element
R
Nominal size connection of electric heating element
DN 50 (2" IG)
Immersion sleeve connections
Anzahl 6
Connection designation immersion sleeves
TM
Nominal immersion sleeve connections
DN 15 (1/2" IG)
Vent connections
Amount 1
Connection designation ventilation
/
Nominal size vent connection
Divider / layer plate
Amount 1
Max. permissible operating temperature storage
100 °C
Max. permissible operating pressure accumulator
6 bar
Max. permissible operating temperature of the heat exchanger
°C
Max. permissible operating pressure heat exchanger
bar
Standby losses with Delta T 45K
/
Energy class
Keywords / synonyms
Storage, buffer storage, stratified storage, buffer storage
Product information
PDF data sheet
Tender text
Manufacturer website
Info Link
Installation / operating instructions
installation Guide
预览
3D
尺寸标注
2D
下载CAD模型