??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stop Buffer Cylindrical F
Bill of material
051DC553030FM08
Part #
051DC553030FM08
M
M8
H
30 mm
ØD
30 mm
I
7.2 mm
Weight
38 g
Customs Tariff Number
40169991
ID #
138180
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models