??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
STLX35 - Post Locating Stages - Dovetail Groove - Single Axis Slide with Shaft
Bill of material
STLX35
Part No.
STLX35
Material of Stage
Aluminum Alloy
Material of Holder
Brass
Material of Shafts
303 Stainless Steel
Material of Washer
Brass
Surface Treatment of Stage
Black Anodizing
Surface Treatment of Holder
Nickel Chrome Plating
Surface Treatment of Washer
Satin Finish White Plating
Accessories
Diameter 12 Male Threaded Shaft, Washer, Hexagon Socket Head Cap Screw M5x15
No.
35
Travel
+/-10 mm
Allowable Load
19.6 {2.0} N{kgf}
Weight
265 g
Previews
3D
Dimension
2D
Download CAD models