??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL25-H - Safety Coupling
Bill of material
STL25-H-TS9-C10xN10
Product No.
STL25-H
Torque Range
Color of Spring
Green
No. of Springs
6
Outer Diameter
54.0
Length
95.6
L1
19.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Split
Torque Limit
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
2D
Download CAD models