??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL150F-M - Safety Coupling
Bill of material
STL150F-M-30N-N15
Product No.
STL150F-M
Torque Range
[N.m]
Color of Spring
Green
No. of Springs
5
Outer Diameter
96.0
Length
144.9
Torque Limit
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Normal Torque
75 N.m
Max. Torque
150 N.m
Max. RPM
7000 min^-1
Moment of Inertia
1.6 x10^-3 kg.m^2
Torsional stiffness
40000 N.m/rad
Mass
1800 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.4 mm
Previews
3D
Dimension
2D
Download CAD models