??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
End Support STA F 160 - 100-E - End Support STA F 160 - 100-E
Bill of material
116875
Type
STA F 160 - 100-E
Level of detail
Weight
3.1 kg
Packing (piece)
1
Part No.
116875
Bores
Formlockschrauben
Dim. of base plate
160 x 200 mm
L
180 mm
b1 x l1
11 x 20 mm
CNSSUBPART
2
Previews
3D
2D
Download CAD models