??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
STHVS_H, STHVSA_H, STHVM_H, STHVMA_H - Anti-Skid Rubber Sheets Hole Machining
Bill of material
STHVS2H4-18-10-F9-G5-N3
Part No.
STHVS2H4-18-10-F9-G5-N3
Type Selection
Anti-Skid Rubber Sheets
Type Selection
Type Selection
Material
Nitrile rubber equivalent (Hyper V Oil Resistant Type)
Hardness
Shore A60
Color
Black
Nominal
T
4.0 mm
T Tolerance
+0.5/-0.5 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+0.5/-0.5 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
B Tolerance
+0.5/-0.5 mm
Hole Type
Bolt Nominal Diameter. Selection
d
3.5 mm
d1
0.0 mm
h
0 mm
F 1mm Increment
mm
G 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models