??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw - -
Bill of material
27862
Order No.
27862
Material
Stainless steel
Jaw width
35 mm
Scope of delivery
1 jaw
Description
Height adjustment 2,0 mm. Length adjustment 1,5 mm
width
35 mm
Distance
21 mm
Height
14.4 mm
Distance
7 mm
Distance
2 mm
Length
6 mm
Length
1.5 mm
Description
Infotext
Previews
3D
2D
Download CAD models