??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw 10 mm - -
Bill of material
23801311
Order No.
23801311
height
20 mm
B1
6.5 mm
Distance
3 mm
width
10 mm
Length
100 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models