TP474
Eaton Crouse-Hinds
commercial_outlet_box_covers
Steel Square Outlet Boxes 4
Steel Square Covers 4
Powered by
CAD모델 선택
{coopercrousehinds/commercial_outlet_box_covers/steel_square_box_covers_4/steel_square_covers_4/steel_square_covers_4.prj},{NB=TP474},{CONF=Round},{DES=Flat, Open with Ears 2 3/4\"},{COL=Natural Galvanized Steel},{OG=No},{LOD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Steel Square Covers - 4 Inch - Steel Square Boxes and Covers - 4 Inch
Bill of material
TP474
Part No.
TP474
TP474
Configuration
Round
Round
Description
Flat, Open with Ears 2 3/4"
Raised 1/4", Open with Ears 2 3/4"
Raised 1/2", Open with Ears 2 3/4"
Raised 5/8", Open with Ears 2 3/4"
Raised 3/4", Open with Ears 2 3/4"
Raised 1", Open with Ears 2 3/4"
Raised 1 1/4", Open with Ears 2 3/4"
3/4" - 1 1/2" Round Adjustable Mud Ring
Flat, Open with Ears 2 3/4"
Raised 1/4", Open with Ears 2 3/4"
Raised 1/2", Open with Ears 2 3/4"
Raised 5/8", Open with Ears 2 3/4"
Raised 3/4", Open with Ears 2 3/4"
Raised 1", Open with Ears 2 3/4"
Raised 1 1/4", Open with Ears 2 3/4"
3/4" - 1 1/2" Round Adjustable Mud Ring
Color
Natural Galvanized Steel
Natural Galvanized Steel
Additional Features and Ratings
None
Optional Gasket
No
No
Weight
21
21
Lbs per 100
W1
4.12500
4.12500
인치
W2
4.12500
4.12500
인치
H
0.0625
0.0625
인치
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성