??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Steel - 125-1,400lbs.
Bill of material
W-4002-ST
Part Number
W-4002-ST
Series
Steel
Diameter
Inch
Tread Width
Inch
Bearing Type
Hub Length
2 3/16 Inch
Standard Bore
1/4 Inch
Capacity
125 lbs.
Weight
0.50 lbs.
Color
Steel Gray
Side Washers
Thread Guards
Previews
3D
Dimensión
2D
Descarga de modelos CAD