??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bessey
Description
STC-IHA - Push/pull clamp with angled base plate
Bill of material
BESSEY STC-IHA15
Order number
STC-IHA15
Export control number
82057000 mm
Position
PDF
PDF
Total length
181 mm
Diameter pressure plate
16 mm
Length basis
105 mm
Length 2-component plastic handle
46 mm
Height handle lower
81 mm
Height handle open
149 mm
Height basis
63 mm
Height pressure plate center
34.8 mm
Width outrigger -external-
8.5 mm
Width 2-component plastic handle
20 mm
Width base plate
45 mm
Hole distance 1
20.5
Hole distance 2
20-26
Hole distance 3
26 mm
Diameter Base plate hole pattern
5.6 mm
opening
25 N
Automatic adjustment
8 mm
Clamping force max.
1100 N
Weight
0.23 kg
Packaging unit
6 stck.
Previews
3D
Dimension
2D
Download CAD models