??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Trelleborg
Description
Static seal GM 2000, metric thread - Static seal from rubber and metal material
Bill of material
DDG200M12-4N17
Part-No.
Metric thread
Outside diameter
mm
Outside diameter tolerance
mm
Diameter
mm
Inside diameter
mm
Inside diameter tolerance
mm
Thickness
mm
Thickness tolerance
0.30 mm
metal thickness
mm
metal thickness tolerance
0.15 mm
Diameter
mm
Bore Diameter max
mm
Pitch of thread
Seal Material
Previews
3D
Dimension
2D
Download CAD models