??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape B
Bill of material
S1-22H100BF-20T0K
Type
H
Number of Teeth
Nominal width
100 mm
Shape
B
Material and Surface treatment
Flange
Bore
mm
Keyway
Tapping Hole
Attention
-
Tap size
- mm
Pitch Diameter
mm
Outside Diameter
mm
Tooth width
28 mm
Width of step for the flange
2.5 mm
Pulley width
33 mm
Boss width
mm
Total width
mm
Diameter
mm
Flange outer diameter
mm
Flange inner diameter
mm
Previews
3D
Dimension
2D
Download CAD models