??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 19
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape A
Bill of material
S1-28S8M0300AF-16T0K
Type
S8M
Number of Teeth
Nominal width
0300 mm
Shape
A
Material and Surface treatment
Flange
Bore
mm
Keyway
Tapping Hole
Attention
-
Tap size
- mm
Pitch Diameter
mm
Outside Diameter
mm
Tooth width
33 mm
Width of step for the flange
3.5 mm
Pulley width
40 mm
Flange outer diameter
mm
Flange inner diameter
mm
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés