??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Wilo
Description
Standard
Bill of material
4244396
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Glandless circulator with screwed connection, blocking-current proof EC motor and integrated electronic power control.
Tender text
WILO Stratos PICO, electronically controlled high efficiency pump Glandless circulator with screwed connection, blocking-current proof synchronous motor using ECM technology (up to 90 % energy saving compared to an uncontrolled pump) and built-in electronic power control for continuous differential pressure control. Can be used for all heating and air-conditioning applications (-10 °C to +110 °C). Control mode can be selected in accordance with the radiator/underfloor heating application. Control modes: *Permanent, automatic power adjustment to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting) *Settings assistant for number of radiators or underfloor heating area *Variable differential pressure (Δp-v) *Constant differential pressure (Δp-c) *Constant speed (n-const.) Functions: *Automatic night setback *Fault/warning message display including description and error code in plain text *Venting routine for automatic venting of the rotor chamber *Manual restart function for additional deblocking of the pump as required *Key lock *Function for resetting the electricity meter or for resetting the settings to the factory settings *Dry-running detection *Automatic deblocking function and integrated motor protection *Supports hydraulic balancing with the Wilo-Assistant app Version: *Graphic colour display with operation via one button manual operation level *Slot for Wilo communication modules as an interface for e.g. Bluetooth *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (as an accessory) *Minimal consumption only 3 W *Equipped as standard with a thermal insulation shell *5-year warranty *High efficiency, TÜV tested (the certificate can be seen at www.wilo.com/legal) Optional accessories: *Wilo-Smart Connect module BT for Bluetooth connection to mobile devices via Wilo-Assistant app *The Wilo-Connect module BMS expands the interface for use in building management systems (BMS)
Product description
ETIM Class (EC)
0
Pump casing material
Quality class of pump casing
Material pump wheel
PP-GF40
Material pump wheel
Plastic (PP - 40% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
false
Electrical connection
1 x PG11
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
3.0 W
Energy Efficiency Index (EEI)
0
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-10.0 °C
Ambient temperature
-10.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
33 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
mm
Diameter motor
64 mm
Dimensions
55 mm
Dimensions
38 mm
Dimensions
156 mm
Dimensions
55 mm
Dimensions
mm
Dimensions
18 mm
Dimensions
42 mm
Diameter pump housing
95 mm
Connection length
mm
Connection length
mm
Dimensions
156 mm
Height pump housing
53 mm
Centre connection to end motor
58 mm
Thickness electrical cabinet
62 mm
Width electrical cabinet
123 mm
Distance to centre connection
33 mm
Length electrical cabinet left
56 mm
Length electrical cabinet right
45 mm
Working length
mm
Working length
mm
Port-to-port length
mm
Dimensions
41 mm
Dimensions
82 mm
Dimensions
0
Dimensions
82 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
123 mm
With insulation shell
yes
Previews
3D
Dimension
2D
Download CAD models