??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Oct 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 10
HELP_VARIABLE
Company
Alfa Laval
Description
Standard (US), Balanced None, Spiral Clean None, Spiral Clean Leakage Chamber, 2 1/2-Inch - Mixproof Valve
Bill of material
9613077172
Valves Order Code
CAS CODE INPUT
Product Type
US Version Standard
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
Lower Valve body size
2 1/2-Inch
Upper Valve body size
2 1/2-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
No
Actuator size
4-Strong
Previews
3D
Dimension
2D
Download CAD models