??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
Standard Type
Bill of material
DRL20-02B1PN-KB
Product Name
Type
Standard
Frame Size
20 mm
Stroke
25
Ball Screw Type
Ground Ball Screw
Lead
1 mm
Motor Classification
Standard Motor
Accessories
Driver Type
Previews
3D
Dimension
2D
Download CAD models