??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
Standard Type
Bill of material
DRL60-05B4MM-KB
Product Name
Type
Standard
Frame Size
60 mm
Stroke
Ball Screw Type
Lead
4 mm
Motor Classification
Accessories
Driver Type
Previews
3D
Dimension
2D
Download CAD models