目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
A 660 P 61 Z
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Bases with 3 plates WZ
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/base_3piastre/base_3piastre_acd_asmtab.prj},{NB=A660P(25)(140-0-0)61(--)Z},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C1=48},{C2=48},{C3=28},{COL=P},{COLX='P','R','S'},{L1=140},{L2=0},{L3=0},{DD=25},{DD2=25},{DD1=24},{BS=61},{BSX=61,62,63,64,71,72,73,74,81,82,83,84,86,87,88,89,91,92,93,94},{CG1=-},{CG2=-},{CM=Z},{W=99.0},{PPATH=base_3piastre_acd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
Standard steel die sets - 3 plates - 2 pillars
Bill of material
A 660 P 61 Z
Type
A
C
D
A
C
D
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
C2
48
48
mm
C3
28
28
mm
Pillar type
P
R
S
P
R
S
L1
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
300
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
300
mm
L2
-
-
mm
L3
-
-
mm
d2
25
25
mm
d1
24
24
mm
Bushing type
61
62
63
64
71
72
73
74
81
82
83
84
86
87
88
89
91
92
93
94
61
62
63
64
71
72
73
74
81
82
83
84
86
87
88
89
91
92
93
94
Cage C3
-
-
Cage C1
-
-
Clamps positions
Z
X
Z
X
a x B
258 x 250
258 x 250
b x A
179 x 400
179 x 400
c x A
108 x 400
108 x 400
Weight
99.0
99.0
kg
Bush-cage
WZ 4030
Pillar-bush
WZ 4020
Bush-cage
WZ 4030
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型