??
Catalog navigation
CAD模型选择
可提供的产品: 282
HELP_VARIABLE
Company
TE Connectivity
Description
Standard Edge Connectors
Bill of material
284930-6
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Connector System
Product Type
Connector Style
Connector Type
Connector Design
Type of Connector
Connector & Housing Type
Row-to-Row Spacing
mm
Row-to-Row Spacing
in
Connector & Contact Terminates To
Profile
Wire/Cable Type
Number of Positions
Number of Dual Positions
Number of Rows
Number of Pylons
Number of Power Positions
Connector Contact Load Condition
PCB Mount Orientation
Number of Insulation Displacement Slots
Card Entry Style
Operating Voltage
High Current
Board-to-Board Configuration
Keying Between Cavity Locations
Contact Base Material
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Contact Mating Area Plating Material Finish
Contact Termination Area Plating Material
Contact Termination Area Plating Thickness
µm
Contact Termination Area Plating Thickness
µin
Solder Tail Contact Plating Material Finish
PCB Contact Termination Area Plating Material
Contact Underplating Material
PCB Contact Termination Area Plating Material Finish
Contact Mating Area Plating Material
Contact Type
Contact Mating Area Plating Material Thickness
µm
Contact Retention Within Housing
Contact Current Rating (Max)
A
Termination Method to Printed Circuit Board
Termination Post Length
mm
Termination Post Length
in
Termination Method to Wire & Cable
PCB Mount Retention Type
Panel Mount Feature Type
Panel Mount Feature
PCB Mount Retention
PCB Mount Alignment
Contact Design
Contact Transmits (Typical)
Connector Mounting Type
Mating Alignment Type
Mating Alignment
Contact Retention Type Within Housing
Contact Retention Type
Contact Retention
Mating Retention Type
Mating Retention
Mounting Ear Style
Mounting Ear Position
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Color
Housing Color
Color
Housing Material
Housing Style
Housing Entry Configuration
Power Contact Material
Signal Contact Material
Signal Contact Plating Material
Post Plating Material
Post Plating Material Finish
Wire Size
AWG
Wire/Cable Size
AWG
Wire/Cable Size
mm2
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
PCB Tail Length
mm
PCB Tail Length
in
PCB Thickness (Recommended)
mm
PCB Thickness (Recommended)
in
Card Slot Depth
mm
Card Slot Depth
in
Daughter Board Thickness
mm
Daughter Board Thickness
in
Post Plating Thickness
Height
mm
Height
in
Width
mm
Width
in
Length
mm
Length
in
Tail Length
mm
Tail Length
in
Accepts Card Thickness
mm
Accepts Card Width
mm
Post Styles
Post Alignment
Post Type
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
UL Flammability Rating
Packaging Quantity
Packaging Method
For Use With
CSA File Number
Internal/External
Agency/Standard
Locking Clip Location
Position Locations Omitted
End Caps
Shape
Preloaded
Keying Rib Location
Standoffs
Pre-Assembled
Position Keyed
Cable Exit Angle
°
UL Voltage Rating
VAC
Hot Pluggable
Comment
预览
3D
2D
下载CAD模型