??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced None, Spiral Clean None, No Leakage Chamber Cleaning, 2-Inch - Mixproof Valve
Bill of material
9613100583
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
2-Inch
Upper Valve body size
House configuration
Welded houses
Fittings on ports
Fittings on ports
Fittings on ports
Fittings on ports
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Actuator size
3-Basic
EOLDATE
Previews
3D
Dimension
2D
Download CAD models