??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Lower Plug, Spiral Clean Leakage Chamber, 3-Inch - Mixproof Valve
Bill of material
9613302989
Valves Order Code
9613302989
CAS CODE INPUT
MP(2):SF076076NW229BNNNNELLYB3XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
3-Inch
Upper Valve body size
3-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Lower
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
EOLDATE
Previews
3D
Dimension
2D
Download CAD models