??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Both Plugs, Spiral Clean Both Plugs, Spiral Clean Leakage Chamber, DN-125 - Mixproof Valve
Bill of material
9613003079
Valves Order Code
9613003079
CAS CODE INPUT
MP(2):SF125125NW229BNNNNEBBYN5XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
AVAILABILITY
Available
Lower Valve body size
DN-125
Upper Valve body size
DN-125
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Both
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
No
Actuator size
5-Basic
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей