??
Catalog navigation
CAD model selection
Selectable products: 86
HELP_VARIABLE
Company
SIEMENS
Description
Standard all-or-nothing relay
Bill of material
3RQ31182AM00
Product number of the Manufacturer
Alternative product number
image
Short Description
Long Description
EAN
Manufacturer Name
Siemens
Manufacturer Type Description
min. rated control voltage Us with AC 50 Hz
V
min. rated control voltage Us with AC 60 Hz
V
min. rated control voltage Us with DC
V
Number of breaking contacts
description of product type
Number of changers
Number of making contacts
Height
mm
Drive and function
Depth
mm
Design of drive polarity
Type of actuation
Complete device with socket base
detachable terminals present
Contacts, forced present
false
Design of electrical connection
Width
mm
Protection type IP
IP20
Max. rated AC voltage for controls, 50 Hz
V
max. rated AC voltage for controls (60 Hz)
V
Max. rated DC voltage for controls
V
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
Quantity Scale
Country of origin
Customs tariff number
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
REACH information
Previews
3D
Dimension
2D
Download CAD models