??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408107001
Type
Order No.
Level of detail
Angle
Description
minimum installation height maschine-bottom
32 mm
usable thread lenght
mm
base
60 mm
regulation key
14 mm
thread
M14
height base
22 mm
total height
mm
I
45 mm
maschine foot load
7000 N
Download link
Download link
Previews
3D
2D
Download CAD models