??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408074013
Type
Order No.
Level of detail
Angle
Description
minimum installation height maschine-bottom
49 mm
usable thread lenght
mm
base
120 mm
regulation key
26 mm
thread
M30
height base
32 mm
total height
maschine foot load
30000 N
Download link
Download link
Previews
3D
2D
Download CAD models