??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408016365
Type
Order No.
Level of detail
Angle
Description
minimum installation height maschine-bottom
42 mm
usable thread lenght
mm
base
100 mm
regulation key
13 mm
thread
M16
height base
30 mm
total height
maschine foot load
15000 N
Download link
Download link
Previews
3D
2D
Download CAD models