??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408119974
Type
Order No.
Level of detail
Angle
Description
minimum installation height maschine-bottom
32 mm
usable thread lenght
mm
base
50 mm
regulation key
13 mm
thread
M16
height base
19 mm
total height
maschine foot load
4000 N
Download link
Download link
Previews
3D
2D
Pobierz modele CAD