??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408119967
Type
Order No.
Level of detail
Angle
Description
minimum installation height maschine-bottom
29 mm
usable thread lenght
mm
base
50 mm
regulation key
14 mm
thread
M14
height base
19 mm
total height
maschine foot load
4000 N
Download link
Download link
Previews
3D
2D
Download CAD models