??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
Stainless steel screw, partial thread, flat countersunk head, cross recess Z, 4CUT, stainless steel A2 - Stainless steel screw, partial thread, flat countersunk head, cross recess Z, 4CUT, stainless steel A2
Bill of material
1087000601003
IDNR
Level of Detail
Internationale Produkt ID
BIT
cylindrical head
mm
drive
Kreuzschlitz Z
Head diameter
mm
Length
mm
material
Edelstahl Rostfrei A2
head shape
Senkkopf
surface
Blank
thread
Teilgewinde
thread length
61 mm
point
4CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
Dimension
2D
Download CAD models