??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
SPAX
Description
Stainless steel screw, full thread, flat countersunk head, T-STAR plus, CUT point, stainless steel A4, diameter Ø 10mm - Stainless steel screw, full thread, flat countersunk head, T-STAR plus, CUT point, stainless steel A4, diameter Ø 10mm
Bill of material
1208001002805
IDNR
Level of Detail
Internationale Produkt ID
BIT
T50
cylindrical head
mm
drive
T-STAR plus
Head diameter
18.6 mm
Length
mm
material
Edelstahl Rostfrei A4
head shape
Senkkopf
surface
Blank
thread
Vollgewinde
point
CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Previews
3D
Dimension
2D
Download CAD models