??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Hinge 60 x 60
Bill of material
09576060E
Part #
09576060E
FAmax
1200 N
FRmax
2000 N
Rotation
°
Weight
222.0 g
Customs Tariff Number
83021000
ID #
101646
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061014017
LOD Level
Previews
3D
Dimension
2D
Download CAD models