??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Hinge 50 x 50
Bill of material
09575050E
Part #
09575050E
FAmax
900 N
FRmax
1600 N
Rotation
°
Weight
95.0 g
Customs Tariff Number
83021000
ID #
101644
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013997
LOD Level
Previews
3D
Dimension
2D
Download CAD models