??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Hettich
Description
Steel drawer with premounted lock activator - Steel drawer with premounted lock activator
Bill of material
9134408
Order Number
Min Installation Width
292 mm
Min Installation Depth
730 mm
Exterior Dimension AB X AT
268 X 714 mm
Interior Dimension IB X IT
227 X 690 mm
AB
268 mm
AT
714 mm
FINISH
Black
미리보기
3D
2D
CAD모델 다운로드