??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Mungo Befestigungstechnik
Description
Stahlbolzen gerissener Beton Option 1 - Throughbolt m1r-C, stainless steel A4/316
Bill of material
Mungo M1r-C Throughbolt M8x80 3910808
Article code
3910808
LOD Level
article description
m1r-C powerGrip, M8 x 80 / 10, Throughbolt with big washer DIN 9021, stainless steel A4/316
Manufacturer
Mungo Befestigungstechnik AG
Material
stainless steel A4/316
Underground
cracked and non-cracked concrete of strength C20/25 to C50/60
Approvals
Option 1, C1, F120
PlugØ
8 mm
Thread/Screw Ø
M8
Usable length
10 mm
Length
80 mm
Drill-hole Ø
8 mm
Wrench size
13 mm
Installation torque
20 Nm
Minimum thickness of concrete member
110 mm
Effective anchorage depth / reduced setting depth
48 mm
Drilling depth / reduced setting depth
65 mm
Min. edge distance/at distance betw. anchors
70 mm
Min. distance betw. anchors/at edge distance
60 mm
Clearance hole in fixture mm
9 mm
Previews
3D
Размер
2D
Сваляне на CAD модели