??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bimba Products
Description
STAA Series - Silencers
Bill of material
STAA4
Part No.
STAA4
Product
STAA Series Silencers
Thread Size
Thread Length
0.30 [7.6] INCH [mm]
Length
2.96 [75.2] INCH [mm]
D
0.47 [11.9]
Diameter E
0.77 [19.6]
Weight
0.7 oz [20 g]
Body Construction
Acetal/Nylon
Baffle Construction
Felt/Nylon
Screen Construction
Nylon
Element Construction
Felt
Noise Level
58dB dB
プレビュー
3D
情報
2D
ダウンロード(CADデータ)