??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
STA21
Bill of material
STA21-M6-L70
CODE
STA21
LX1
AA
CZ1
-
CZ2
PF
CZ3
CZ31
BMCL1
-
M
mm
L
70 mm
D1
18 mm
d
12 mm
A
38 mm
a1
15 mm
a
27 mm
CKZL
0.04 kg/pcs
Previews
3D
Dimension
2D
Download CAD models