??
Catalog navigation
CAD模型选择
可提供的产品: 24
HELP_VARIABLE
Company
Chambrelan
Description
ST53-BP53 - Stainless Steel Linear Guide Rail - with 120mm SST roller runner - max Load rating : 75 kg
Bill of material
CHAMBRELAN - ST53-BP53-0850
CNSORDERNO
DESC
Stainless Steel rail with runner BP53
Material
Stainless Steel
L2
mm
Load per carrier - on major axis
75 kg
Load per carrier - on minor axis
40 kg
INFO
Detail
预览
3D
2D
下载CAD模型