??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
ST40 - Striated
Bill of material
ST40-96in.(224AW1000RW26AW1000IW)(400V)
Profile
Striated
Product Range
ST40
Panel Width
40 Inch
LOD Level
Panel Length
Inch
Overall Length
8' ft.
Orientation
Panel Thickness
Inch
Core Type
PIR
R value (75 degF mean)
15.72 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.064 BTU / (F*ft2*h)
Panel Application
Commercial and Industrial
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
Embossed & Striated
Exterior Gauge
Exterior Texture
Standard Embossed
Exterior Finish
Exterior Color
Interior Profile
Mesa
Interior Gauge
Interior Texture
Standard Embossed
Interior Finish
Interior Color
Previews
3D
Wymiar
2D
Pobierz modele CAD