??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
ST120N - Shift Chain Normal Type
Bill of material
ST120N.075.R180/0F--0-1106L
Type
ST120N
Outer Height
108 mm
Inner Height
78 mm
Pitch
120 mm
Outer Width
mm
Inner Width
mm
Radius
mm
Chain Length
mm
No. of Link
LP
1046.0 mm
Stroke Range
mm
Stroke (ST120S is recommended when LS>9600)
mm
Enter value for LS
Stroke (ST120S is recommended when LS>9600)
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
Bracket Type
Divider
Separator
Side Divider
Tie Wrap
No. of Tie Wrap
No. of GC800 Rail
No. of GC600 Rail
Previews
3D
Dimension
2D
Download CAD models