??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CP System
Description
ST120E - Shift Chain Normal Type
Bill of material
ST120E.150.R200/0F--0-1169L
Type
ST120E
Outer Height
108 mm
Inner Height
76 mm
Pitch
120 mm
Outer Width
mm
Inner Width
mm
Radius
mm
Chain Length
mm
No. of Link
LP
1109.0 mm
Stroke Range
mm
Stroke (ST120ES is recommended when LS>8000)
mm
Enter value for LS
Stroke (ST120ES is recommended when LS>8000)
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
Bracket Type
Divider
Separator
Side Divider
Tie Wrap
No. of Tie Wrap
No. of GC800 Rail
No. of GC600 Rail
プレビュー
3D
情報
2D
ダウンロード(CADデータ)