??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
ST044E - Shift Chain Enclosed Type
Bill of material
ST044E.035.R70/0F--0-418L
Type
ST044E
Outer Height
38 mm
Inner Height
24.5 mm
Pitch
44 mm
Outer Width
mm
Inner Width
mm
Radius
mm
Chain Length
mm
No. of Link
LP
396.0 mm
Stroke Range
mm
Stroke (ST044S is recommended when LS>4000)
mm
Enter value for LS
Stroke (ST044S is recommended when LS>4000)
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
Bracket Type
Divider
Separator
Side Divider
Tie Wrap
No. of Tie Wrap
No. of GC250 Rail
No. of GC150 Rail
Previews
3D
Dimension
2D
Download CAD models