目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7250.30
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7250.prj},{NB=ST7250.30},{BESTNR=ST7250.30},{D1=30},{D6=56},{D7=106},{D8=80},{D9=9.8},{D10=11.0},{H=63},{H1=22},{K=41},{BM=Führungslager rund klein},{SD=18.000},{WG=1.620},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7250 - Guide and pillar bearings ST 72.. with small
Bill of material
ST7250.30
Order No.
ST7250.30
ST7250.30
Diameter
30
30
mm
Diameter
56
56
mm
Diameter
106
106
mm
Diameter
80
80
mm
Diameter
9.8
9.8
mm
Diameter
11.0
11.0
mm
Height
63
63
mm
Height
22
22
mm
Length
41
41
mm
Comment
Guide bearing round small
Weight
1.620
1.620
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型